IESNA:LM-63-2002
[TEST]P1645118
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2D-830-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 108W 80CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (32) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.90A 108.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12326.1
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 108.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1485.2 1506.4 1547.9 1591.2 1652.1 1740.4 1857.0 1981.5 2091.0 2213.7 2330.3 2477.8 2634.9 2793.0 2933.4 
3087.0 3261.9 3449.1 3720.2 4012.4 4245.6 4415.1 4552.9 4625.3 4460.1 4003.6 3211.5 1831.4 793.8 367.3 259.6 
196.9 125.4 84.8 45.0 0.0 0.0 
1485.2 1504.7 1544.4 1587.7 1652.1 1738.7 1849.9 1980.6 2095.4 2210.2 2340.9 2482.2 2647.3 2801.8 2941.3 
3096.8 3270.7 3469.4 3750.2 4039.8 4268.5 4435.4 4581.1 4634.1 4475.1 4024.8 3218.6 1819.0 795.6 372.6 264.0 
203.1 125.4 87.4 46.8 0.0 0.0 
1485.2 1503.8 1540.9 1588.6 1653.9 1738.7 1843.7 1970.9 2086.6 2201.4 2329.4 2475.1 2634.9 2793.0 2939.6 
3083.5 3249.5 3479.1 3764.3 4084.9 4370.1 4569.6 4721.5 4831.0 4744.5 4348.9 3554.2 2267.6 1002.2 461.8 308.2 
225.2 149.2 101.5 53.0 0.9 0.0 
1485.2 1509.1 1545.3 1591.2 1656.5 1736.9 1832.3 1947.9 2068.9 2178.4 2308.2 2446.0 2611.1 2770.0 2944.9 
3094.1 3253.9 3471.2 3744.0 4093.7 4478.7 4793.9 5065.9 5278.7 5333.4 5073.0 4428.3 3158.6 1558.5 674.6 386.8 
268.4 179.3 113.9 52.1 0.9 0.0 
1485.2 1507.3 1541.8 1588.6 1657.4 1739.5 1828.7 1925.0 2038.0 2155.5 2272.9 2415.9 2580.2 2734.7 2915.7 
3082.6 3240.7 3440.2 3730.8 4104.3 4568.7 4997.9 5478.3 5830.6 6108.7 6131.7 5675.2 4683.5 3031.4 1294.5 
595.2 367.3 224.3 128.9 61.8 1.8 0.0 
1485.2 1506.4 1538.2 1586.8 1654.8 1736.9 1819.0 1909.1 2008.0 2123.7 2238.5 2367.4 2510.4 2673.8 2838.9 
3010.2 3200.1 3417.3 3698.1 4079.6 4575.8 5148.9 5716.7 6273.9 6826.6 7195.7 7241.6 6644.7 5370.5 3331.6 
1298.0 460.1 239.3 136.0 53.9 2.6 0.0 
1485.2 1506.4 1537.3 1584.1 1649.5 1731.6 1820.8 1912.6 2006.2 2113.1 2229.6 2350.6 2474.2 2621.7 2807.1 
3000.5 3150.6 3330.8 3592.1 3930.3 4385.1 4943.1 5585.1 6331.3 7114.5 7837.7 8341.9 8374.6 7778.5 6342.7 
4242.9 2030.1 586.3 251.7 106.0 11.5 0.0 
1485.2 1505.5 1535.6 1582.4 1646.8 1727.2 1818.1 1911.7 2010.6 2109.5 2233.2 2350.6 2470.7 2613.7 2803.6 
2982.8 3126.8 3300.7 3555.9 3895.0 4347.1 4899.9 5530.4 6269.4 7063.3 7805.0 8333.9 8421.4 7858.9 6415.1 
4394.8 2392.1 694.9 268.4 105.1 12.4 0.0 
1485.2 1503.8 1529.4 1572.7 1635.4 1713.1 1804.9 1904.7 2001.8 2106.0 2223.4 2347.1 2460.1 2599.6 2766.5 
2929.9 3048.2 3235.4 3521.5 3901.2 4380.7 4927.3 5518.9 6159.9 6830.2 7492.4 7955.1 8105.2 7670.8 6253.5 
4473.4 2849.5 1394.3 402.7 147.5 30.9 0.0 
1485.2 1496.7 1518.8 1555.9 1614.2 1685.7 1767.8 1854.3 1951.5 2048.6 2147.5 2240.2 2335.6 2439.8 2575.8 
2703.8 2842.4 3092.3 3444.7 3892.4 4408.9 4990.8 5597.5 6203.2 6854.0 7363.5 7653.1 7605.5 6811.6 5451.8 
4077.8 2536.9 1045.5 355.9 161.6 49.4 0.0 
1485.2 1487.0 1503.8 1535.6 1585.9 1645.1 1716.6 1789.0 1860.5 1933.8 2012.4 2074.2 2146.6 2220.8 2321.5 
2427.4 2594.3 2868.9 3252.2 3723.7 4291.5 4937.0 5628.4 6363.9 7031.5 7416.5 7426.2 6808.1 5416.4 3940.9 
2597.0 1337.8 525.4 216.3 82.1 27.4 0.0 
1485.2 1492.3 1505.5 1535.6 1583.3 1645.1 1704.2 1774.0 1838.4 1904.7 1967.4 2019.5 2077.7 2144.9 2234.9 
2346.2 2536.9 2808.9 3155.0 3578.9 4085.7 4664.1 5264.6 5844.7 6244.7 6352.4 6100.8 5388.2 4076.9 2818.6 
1751.0 864.5 369.1 169.5 72.4 24.7 0.0 
1485.2 1481.7 1493.2 1521.4 1566.5 1622.1 1683.0 1746.6 1804.0 1860.5 1911.7 1950.6 2000.0 2063.6 2154.6 
2291.4 2474.2 2680.0 2909.6 3177.1 3518.0 3896.8 4295.9 4670.3 4875.2 4850.4 4585.5 3934.7 2939.6 1940.0 
1140.9 554.5 277.3 143.0 75.9 37.1 0.0 
1485.2 1487.0 1495.8 1521.4 1567.4 1622.1 1678.6 1730.7 1774.9 1809.3 1842.0 1872.0 1915.3 1976.2 2016.8 
2021.2 1985.0 1907.3 1790.8 1656.5 1546.2 1492.3 1442.0 1318.3 1109.1 860.9 646.4 492.7 385.9 328.5 286.1 240.2 
194.3 155.4 107.7 54.7 0.0 
1485.2 1485.2 1492.3 1517.0 1562.1 1611.5 1657.4 1691.9 1714.8 1730.7 1745.7 1738.7 1706.0 1643.3 1548.8 
1422.5 1264.5 1086.1 918.3 787.7 685.2 611.9 555.4 511.3 475.9 439.7 404.4 373.5 344.4 318.8 286.1 249.0 204.0 
159.8 107.7 47.7 0.0 
1485.2 1490.5 1497.6 1523.2 1564.7 1605.3 1629.2 1639.8 1651.2 1650.4 1622.1 1563.8 1472.0 1354.6 1205.3 
1045.5 909.5 807.1 731.1 672.0 619.0 573.1 534.2 506.0 484.8 459.2 425.6 391.2 364.7 332.0 286.1 239.3 192.5 140.4 
88.3 18.5 0.0 
1485.2 1490.5 1502.0 1526.7 1562.9 1586.8 1594.7 1604.4 1602.7 1570.9 1500.3 1398.7 1256.5 1102.9 961.6 864.5 
801.8 752.3 703.8 659.6 608.4 562.5 540.4 529.8 516.6 487.4 449.5 420.3 420.3 400.9 350.6 293.2 220.8 166.0 93.6 7.9 
0.0 
1485.2 1480.8 1497.6 1523.2 1548.8 1557.6 1568.2 1578.0 1553.2 1479.9 1376.6 1235.3 1075.5 943.9 853.9 789.4 
735.6 684.3 630.5 575.7 558.1 551.9 552.8 557.2 545.7 515.7 484.8 475.1 506.0 505.1 491.0 400.9 317.9 232.2 124.5 4.4 
0.0 
1485.2 1478.2 1497.6 1528.5 1544.4 1547.1 1561.2 1561.2 1511.7 1417.2 1283.0 1131.1 990.7 885.7 806.2 738.2 
676.4 609.3 551.9 532.5 521.0 518.3 527.2 536.0 522.7 500.7 478.6 500.7 517.4 505.1 465.4 380.6 313.5 232.2 118.3 1.8 
0.0 
1485.2 1479.1 1502.9 1538.2 1547.1 1548.8 1562.9 1547.1 1477.3 1366.0 1224.7 1074.6 950.1 853.0 765.6 688.8 
619.0 551.0 521.0 505.1 498.9 499.8 513.0 519.2 501.6 478.6 470.6 502.4 496.3 482.1 424.7 355.9 289.6 219.0 106.0 0.0 
0.0 
1485.2 1468.5 1495.0 1530.3 1540.0 1542.6 1556.8 1532.9 1458.7 1338.7 1203.6 1050.8 927.2 830.0 735.6 649.0 
574.8 520.1 498.9 486.5 483.9 488.3 498.0 504.2 495.4 488.3 497.1 536.0 527.2 482.1 406.2 336.4 264.0 183.7 86.5 0.0 
0.0 
1485.2 1464.9 1490.5 1525.9 1536.5 1540.0 1552.3 1529.4 1454.3 1344.0 1197.4 1044.6 928.1 826.5 729.4 644.6 
568.7 515.7 494.5 482.1 480.4 483.9 493.6 498.9 492.7 489.2 498.0 532.5 520.1 468.9 395.6 329.4 256.1 170.4 79.5 0.0 
0.0 
